IESNA:LM-63-2002
[TEST]P944250
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39531
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3606 3583.4 3536.2 3495.1 3484.8 3488.9 3501.2 3523.8 3544.4 3550.5
3552.6 3583.4 3647.1 3751.9 3926.6 4173.1 4473.1 4834.7 5297.1 5847.7
6472.3 7236.7 8163.4 9217.4 10351.6 11570.1 12739.2 13283.7 12486.5 9648.9
5249.8 1481.4 454.1 269.2 154.1 63.7 0
3606 3593.7 3544.4 3503.3 3493 3495.1 3507.4 3530 3548.5 3554.7
3558.8 3591.6 3653.3 3764.2 3934.8 4183.4 4487.5 4851.2 5325.8 5876.5
6521.7 7308.6 8272.3 9303.7 10458.5 11707.8 12852.2 13345.4 12361.2 9433.2
5005.3 1389 439.7 246.6 143.8 57.5 0
3606 3589.6 3542.3 3499.2 3480.7 3482.7 3488.9 3501.2 3509.5 3517.7
3530 3564.9 3630.7 3735.5 3908.1 4136.1 4427.9 4773.1 5219 5763.5
6443.6 7294.2 8292.8 9402.4 10553 11773.5 12926.2 13526.2 12796.8 10189.3
6049.1 2231.4 595.9 295.9 174.7 67.8 0
3606 3581.4 3536.2 3488.9 3464.2 3458.1 3462.2 3464.2 3464.2 3478.6
3499.2 3538.2 3604 3706.7 3854.6 4072.4 4362.2 4715.6 5161.4 5703.9
6439.5 7318.9 8440.8 9704.4 10998.9 12268.7 13454.3 14124.1 13754.3 11826.9
8120.2 3928.6 1183.5 431.5 209.6 65.8 0
3606 3581.4 3538.2 3488.9 3458.1 3451.9 3456 3456 3456 3472.5
3509.5 3544.4 3599.9 3688.2 3821.8 4023.1 4314.9 4678.6 5126.5 5697.7
6451.8 7456.6 8753.1 10288 11866 13279.6 14420 15143.2 15229.5 14243.3
11358.5 6831.9 2901.3 739.7 248.6 57.5 0
3606 3575.2 3532.1 3482.7 3449.9 3443.7 3449.9 3458.1 3458.1 3474.5
3513.6 3542.3 3585.5 3680 3821.8 4023.1 4306.7 4678.6 5134.7 5736.8
6523.7 7604.5 9055.1 10824.2 12620.1 14179.6 15322 16172.7 16694.6 16361.7
14181.6 9957.1 4769 1497.9 318.5 74 0
3606 3581.4 3536.2 3484.8 3451.9 3443.7 3447.8 3456 3456 3472.5
3509.5 3548.5 3604 3694.4 3834.1 4039.6 4327.2 4688.9 5140.9 5712.1
6466.2 7473 8775.7 10288 11849.5 13294 14485.7 15315.8 15426.8 14341.9
11619.4 7094.9 2788.2 719.1 207.5 55.5 0
3606 3585.5 3542.3 3491 3458.1 3449.9 3456 3462.2 3468.4 3484.8
3511.5 3554.7 3624.5 3729.3 3879.3 4086.8 4380.7 4738.2 5184 5742.9
6482.6 7415.5 8543.5 9774.3 11033.8 12305.7 13511.8 14187.8 13725.5 11919.4
8352.4 4014.9 1197.9 450 213.7 65.8 0
3606 3591.6 3546.4 3497.1 3470.4 3466.3 3474.5 3491 3505.3 3519.7
3538.2 3575.2 3647.1 3760.1 3928.6 4160.8 4450.5 4801.9 5241.6 5773.7
6447.7 7284 8264.1 9334.6 10452.3 11660.5 12848.1 13446 12817.3 10659.9
6735.4 2646.5 758.2 361.6 193.1 78.1 0
3606 3595.7 3548.5 3499.2 3476.6 3474.5 3488.9 3517.7 3542.3 3556.7
3571.1 3608.1 3675.9 3790.9 3967.7 4216.3 4520.4 4888.2 5340.2 5886.8
6519.6 7306.6 8212.7 9229.8 10310.6 11508.5 12648.8 13096.7 12250.2 9509.2
5210.8 1569.8 478.7 242.5 129.4 51.4 0
3606 3593.7 3548.5 3499.2 3476.6 3476.6 3491 3517.7 3544.4 3556.7
3569 3599.9 3669.7 3778.6 3953.3 4195.7 4497.8 4882 5336.1 5853.9
6476.5 7230.5 8132.6 9155.8 10187.3 11385.2 12550.2 13100.9 12385.8 9794.8
5549.8 1744.5 505.5 263 135.6 47.3 0
